QPD P 3X1,5 8-13 BK
-
Connector
1322455
Connector, 17.5 A, connection labeling: 1, 2, 3
Tuotetiedot
Yhteensopivat tuotteet
Edut
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy maintenance – the connectors enable fast device replacement and preassembled cables simplify startup