Q 0,75/4IDC/1X2,2 RU-MLT - Conductor connector
1423734

QUICKON conductor connector, 4-pos., connection cross section 0.34-0.75 mm2

Tuotetiedot









Yhteensopivat tuotteet



Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection