ME 12,5 OT-MKDSO GN - Upper housing part
2906830

DIN rail housing, Upper housing part for PCB terminal blocks with screw connection, width: 12.6 mm, height: 99 mm, depth: 45.85 mm, color: green (similar RAL 6021)

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot









Yhteensopivat tuotteet




Edut

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option