UM-ALU 4-100,5 FRONT 235
-
Front plate
2200949
Press-drawn section housings, Basic profile front plate, width: 101.8 mm, length: 236.3 mm, depth: 2 mm, recommended for UM-ALU 4-..COVER PA.. lateral elements
Tuotetiedot
Yhteensopivat tuotteet
Edut
Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection