ME 45 UTM G BK - Intermediate element
2901398

DIN rail housing, Intermediate element, for modular extension of the housing volume, tall design, without vents, width: 22.6 mm, height: 99 mm, depth: 74 mm, color: black (similar RAL 9005), cross connection: without bus connector, number of positions cross connector: not relevant

Tuotetiedot









Yhteensopivat tuotteet



Edut

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option