ME MAX 22,5 SF G 2-2 KMGY VPE1 - Electronics housing
2201322

DIN rail housing, Complete housing with metal foot catch, ultra-flat design, without vents, width: 22.6 mm, height: 85 mm, depth: 69.55 mm, color: light grey (similar RAL 7035), cross connection: DIN rail bus connector (optional), number of positions cross connector: 5

Tuotetiedot









Yhteensopivat tuotteet


Edut

Easy installation
Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
Transparent front cover can be swiveled