CM175-LG/H 35/BO/DB/GH BK
-
Electronics housing
2941507
Complete housing, Complete housing, with vents, width: 175 mm, depth: 125 mm, color: black (similar RAL 9005), cross connection: without bus connector, number of positions cross connector: not relevant
Tuotetiedot
Edut
Robust housing technology
Easy snap-on mounting on symmetrical DIN rails in accordance with EN 60715
Touch-proof and contamination-proof accommodation of the electronics
Flexible accommodation of different connection elements (from high-position connectors to electronic PCB terminal blocks)