SACC-E-FS-5CON-M16/0,7 SCO - Device connector front mounting
1458839

Device connector front mounting, Universal, 5-position, Socket, straight, M12-SPEEDCON, A-coding, on free cable end, Individual wires, cable length: 0.7 m, 0.34 mm2, TPE litz wire, potted

Tuotetiedot









Yhteensopivat tuotteet



Edut

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times