UL Recognized
Hyväksyntätunnus: E118976-20100522| Nimellisjännite UN | Nimellisvirta IN | Poikkipinta AWG | Poikkipinta mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 4 A | 22 | ||
Device connector rear mounting, 4-position, Socket, straight, M12-SPEEDCON, D-coding, THR solder connection, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
| Nimellisjännite UN | Nimellisvirta IN | Poikkipinta AWG | Poikkipinta mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 4 A | 22 | ||