SACC-M12MR-6Q SH VARAN
-
Data connector
1429156
Data connector, VARAN, 6-position, shielded, Plug angled M12, coding: A, Insulation displacement connection, knurl material: Brass, nickel-plated, external cable diameter 4 mm ... 8 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
Safe use in the field, thanks to a high degree of protection
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire
Reliable signal transmission – 360° shielding in environments with electromagnetic interference