The Basicline BPC 2000 is a configurable box PC that can be mounted either directly on a wall or on a DIN rail. The Basicline BPC 2000 utilizes Intel® quad-core Celeron® N2930 processor, chosen for its balance of processing power and energy efficiency. The small footprint, fanless design, and rich I/O capability make the Basicline BPC 2000 a product that can be used in a wide variety of applications. The three built-in COM ports enable connections to legacy RS-232 devices. One of the COM ports can also be configured for RS-422 or RS-485 protocols.
Drive tray is only included when originally configured with SSD or HDD mass storage options.
BL BPC 2001
-
Box PC
2701711
IP20-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N2930 processor. Mass storage options include CFast™, HDD, and SSD formats.
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Custom configurable
Embedded operating system support
DIN rail- and wall-mounting options
3 COM ports
Fanless design
Two display ports