For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology leave the warehouse fully charged.
UPS-BAT/VRLA/24DC/1.3AH
-
Battery module
2320296
Battery module, lead AGM, VRLA technology, 24 V DC, 1.3 Ah, tool-free battery replacement, automatic detection, and communication with QUINT UPS-IQ
Tuotetiedot
Yhteensopivat tuotteet
Edut
Maximum buffer times
Lead AGM (Absorbent Glass Mat) technology