For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ technology leave the warehouse fully charged.
UPS-BAT/LI-ION/24DC/924WH
-
Battery module
2908232
Battery module, LI-ION technology, 24 V DC, 924 Wh, for ambient temperatures of -25 °C ... 60 °C, automatic detection and communication with QUINT UPS-IQ
Tuotetiedot
Yhteensopivat tuotteet
Edut
Long service life with long buffer times
Quick installation, thanks to automatic detection of the energy storage and tool-free replacement during operation
Maximum availability, thanks to constant communication with the QUINT UPS for continuous monitoring and intelligent management
Immediate availability, all battery modules leave our warehouse fully charged