E.FOX S 10 (EF) - Automatic stripping device
1554299

Is being prepared to meet the requirements of the CRA

Automatic stripping device with 5″ touch display, electrical parameter adjustment, favorite selection using barcode scanner, for conductors and cables up to 10 mm2/8 AWG diameter, supply line with pin connector pattern type E, F

Tuotetiedot








Edut

High efficiency through consistent use of data and smart worker assistance
Time savings due to short cycle times and electrical parameter adjustment
A wide range of possible applications due to V-shaped blades with large cross-section range for diverse wire types
Easy operation with intuitive visualization