CABLE-15/8/250/RSM/FM-NC - Adapter cable
2981635

Cable adapter for PSR over-speed safety relay (PSR-MM30), 15/8-pos., cable length 2.5 m, fastening by means of 4-40 UNC thread, for controller: Siemens

Tuotetiedot









Yhteensopivat tuotteet


Edut

Option to connect to safe PSR-RSM4 and PSR-MM30 over-speed safety relays
Suitable for connection to the existing motor feedback interface of an electrical drive
Controller type:SIEMENS
15-pos. D-SUB connection
Length of connecting cable to over-speed safety relay: 2.5 m