Клема для друкованої плати

Клема для друкованої плати

Клеми для друкованої плати забезпечують можливість простої та надійної передачі сигналів, даних та живлення на друковану плату. Вони підходять для широкого спектру застосувань у багатьох галузях, на багатьох ринках і для систем Industrie 4.0. Наш асортимент COMBICON в лінійках від XS до XXL включає в себе метричні та дюймові вироби від мініатюрних клем з кроком 2,5 мм до клем живлення з кроком 20 мм.

Go to Product Detail Page for item 1751558
SPTA 1,5/12-3,81 - PCB terminal block
SPTA 1,5/12-3,81 - PCB terminal block
1751558

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of potentials: 12, number of rows: 1, number of positions per row: 12, product range: SPTA 1,5/, pitch: 3.81 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1841500
SPTD 1,5/ 3-H-3,5 - PCB terminal block
SPTD 1,5/ 3-H-3,5 - PCB terminal block
1841500

Printed circuit board terminal, nominal current: 10 A, rated voltage (III/2): 200 V, nominal cross section: 1.5 mm2, number of potentials: 6, number of rows: 2, number of positions per row: 3, product range: SPTD 1,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1726150
MKKDSN 1,5/ 8 - PCB terminal block
MKKDSN 1,5/ 8 - PCB terminal block
1726150

Printed circuit board terminal, nominal current: 13.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 16, number of rows: 2, number of positions per row: 8, product range: MKKDSN 1,5, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1822493
SPT-THR 1,5/ 9-V-3,81 P26 - PCB terminal block
SPT-THR 1,5/ 9-V-3,81 P26 - PCB terminal block
1822493

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of potentials: 9, number of rows: 1, number of positions per row: 9, product range: SPT 1,5/..-V-THR, pitch: 3.81 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 90 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1985360
PTSA 1,5/19-3,5-Z - PCB terminal block
PTSA 1,5/19-3,5-Z - PCB terminal block
1985360

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 19, number of rows: 1, number of positions per row: 19, product range: PTSA 1,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Zigzag pinning M, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Offset soldering legs, two-rowed

Go to Product Detail Page for item 1862204
SPTAF 1/14-3,5-IL - PCB terminal block
SPTAF 1/14-3,5-IL - PCB terminal block
1862204

Printed circuit board terminal, nominal current: 16 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of potentials: 14, number of rows: 1, number of positions per row: 14, product range: SPTAF 1/..-IL, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1985072
PTSA 1,5/13-3,5-F - PCB terminal block
PTSA 1,5/13-3,5-F - PCB terminal block
1985072

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 250 V, nominal cross section: 1.5 mm2, number of potentials: 13, number of rows: 1, number of positions per row: 13, product range: PTSA 1,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Soldering legs in front area, one-rowed

Go to Product Detail Page for item 1708110
MKKDS 1/10-3,81 - PCB terminal block
MKKDS 1/10-3,81 - PCB terminal block
1708110

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 200 V, nominal cross section: 1 mm2, number of potentials: 20, number of rows: 2, number of positions per row: 10, product range: MKKDS 1, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1862547
SPTAF 1/15-5,0-EL - PCB terminal block
SPTAF 1/15-5,0-EL - PCB terminal block
1862547

Printed circuit board terminal, nominal current: 16 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm2, number of potentials: 15, number of rows: 1, number of positions per row: 15, product range: SPTAF 1/..-EL, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1891506
ZFKDSA 1,5-5,08- 3 - PCB terminal block
ZFKDSA 1,5-5,08- 3 - PCB terminal block
1891506

Printed circuit board terminal, nominal current: 16 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ZFKDS(A) 1,5, pitch: 5.08 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Переваги

  • Компактна конструкція: зручне підключення й різноманітні можливості застосування завдяки меншим розмірам клем для друкованої плати
  • Проста інтеграція в передні панелі пристроїв: економічна прохідна панель завдяки уніфікованому дизайну та щільному приляганню до корпусу
  • Оптимізоване пакування: зменшення часу виготовлення та зниження технологічних витрат завдяки пакуванню у стрічку на котушці, рулон чи лоток з підтримкою автоматизованих процесів
  • Багаторядне компонування: варіанти з кутовим відводом забезпечують високу щільність підключень на друкованій платі
  • Вбудовані тестові гнізда: зручне виконання вимірювань без знімання жодного іншого приладдя і елементів електромонтажу

Огляд основних характеристик

Ми пропонуємо вам правильні клеми для друкованої плати для вашого застосування. Скористайтеся перевагами унікального асортименту.

Клема для друкованої плати

Поперечний переріз провідника від 0,14 мм² (AWG 26) до 95 мм² (AWG 3/0)
Струм до 232 А (IEC) / 200 А (UL B, C)
Напруга до 1000 В (IEC) / 600 В (UL B, C)
Технології з’єднання Для гвинтового, пружинного та ножового з’єднання для різних напрямків підключення
Крок Від 2,5 до 20 мм
Процес паяння Паяння хвилею припою, технології оплавлення припою в наскрізних отворах та монтажу на поверхні
Людина користується конфігуратором клем для друкованої плати

Конфігуратор клем для друкованої плати

Розробіть свій бажаний варіант клем для друкованої плати на основі стандартних виробів. Скористайтесь нашим розширеним асортиментом продукції та виберіть необхідний виріб за кольором, маркуванням і кодуванням.

Два працівника дивляться на навігатор продукції на планшеті з різними сполученнями виробів

Каталог продукції Ознайомтеся з нашим широким асортиментом продукції

Швидко та наочно дізнайтеся більше про клеми для друкованої плати, з'єднувачі та корпуси електронного обладнання для підключення пристроїв. В цьому вам допоможе каталог продукції, який розділяє асортимент на різні групи продукції.

GameChangers від Phoenix Contact для підключення пристроїв

GameChangers для підключення пристроїв

Більше, ніж найвища продуктивність — абсолютно нова гра: наші GameChangers також виведуть ваші системи на новий рівень успіху.

Дві руки із землею, рослиною та виробом Phoenix Contact

Вироби на біологічній основі

Phoenix Contact розробляє технології та рішення для кращого майбутнього. Захист клімату та зниження викидів в навколишнє середовище, як-от CO₂, є основними відправними точками нашої стратегії сталого розвитку. Наприклад, ми переводимо перші вироби на біологічну пластмасу.

Нові вироби

Кутові клеми для друкованих плат THR серії SPTA-THR 2,5
Клеми для друкованих плат SPE серії COMBICON

Кутові клеми THR для друкованих плат із 2,5 мм²

Швидке під’єднання завдяки пружинному з’єднанню Push-in

Клеми для друкованої плати SPTA-THR 2,5 розширюють асортимент продукції навскісними клемами, придатними до паяння оплавленням для автоматичного процесу компонування. Завдяки кутовому під’єднанню клеми для друкованої плати особливо добре підходять для багаторядного розміщення на друкованій платі.

Основні характеристики

  • Струм до 32 А
  • Напруга до 400 В
  • Поперечний переріз провідника: від 0,2 до 4 мм²
  • Крок: 5,0 мм
  • Від 2 до 12 полюсів
  • Постачання в картонній або стрічковій упаковці

Переваги

  • Пружинне з’єднання Push-in не потребує інструментів і заощаджує час
  • Задана користувачем сила притискання гарантує тривалий стабільний контакт
  • Інтуїтивне обслуговування завдяки кольоровому натискному елементу запуску
  • Кутове під’єднання забезпечує можливість багаторядного розміщення на друкованій платі
  • Для інтеграції у процеси технології монтажу на поверхні

Клеми для друкованих плат SPE серії COMBICON

Технології з’єднання для Single Pair Ethernet

Single Pair Ethernet (SPE) пропонує потужну технологію для реалізації систем Industrie 4.0 та промислового Інтернету речей. Саме тут на допомогу приходять клеми для друкованої плати серії COMBICON завдяки чіткому кольоровому кодуванню та інтуїтивно зрозумілому використанню.

Основні характеристики

  • Гвинтова технологія з’єднання й технологія з’єднання Push-in
  • Крок: від 3,5 до 5,08 мм
  • Напрямки з’єднання: 0°, 45° і 90°
  • Поперечний переріз провідника: від 0,14 мм до 2,5 мм² (від AWG 26 до AWG 12)
  • Підходить для застосувань Power over Data Line (PoDL)

Переваги

  • Інтуїтивно зрозуміле застосування завдяки чіткому кольоровому кодуванню
  • Швидка та проста інтеграція польових пристроїв
  • Компактна технологія з’єднання для пристроїв (мініатюризація)
  • Підходить для екранованих і неекранованих кабелів SPE
  • Протестована та підтверджена швидкість передачі даних до 1 000 Мбіт/с

Усі лінійки продукції з програми COMBICON Виберіть відповідні клеми для друкованої плати для вашої сфери застосування. Наш унікальний асортимент містить широкий вибір клем — від мініатюрних клем лінійки XS до клем живлення лінійки XXL.

Клеми для друкованої плати з лінійки продукції XS
Клеми для друкованої плати з лінійки продукції S
Клеми для друкованої плати з лінійки продукції M
Клеми для друкованої плати з лінійки продукції L
Клеми для друкованої плати з лінійки продукції XL
Клеми для друкованої плати з лінійки продукції XXL
Клеми для друкованої плати з лінійки продукції XS

Основні характеристики

  • Для кроку від 2,5 до 3,81 мм
  • Технології з’єднання з гвинтовим, пружинним або ножовим з’єднанням
  • Монтаж за допомогою технологій паяння хвилею припою, оплавлення припою в наскрізних отворах і монтажу на поверхні
  • Різні напрямки підключення та активації
  • Варіанти зі з’єднанням TWIN та вбудованою можливістю контролю

Клеми для друкованої плати з лінійки продукції S

Основні характеристики

  • Для кроку від 3,5 до 7,62 мм
  • Технології підключення з гвинтовим і пружинним з’єднанням
  • Монтаж за допомогою технологій паяння хвилею припою, оплавлення припою в наскрізних отворах і монтажу на поверхні
  • Різні напрямки підключення та активації, а також багаторівневі виконання
  • Варіанти зі з’єднанням TWIN, вбудованою можливістю контролю та відповідністю вимогам для використання у вибухонебезпечних зонах

Клеми для друкованої плати з лінійки продукції M

Основні характеристики

  • Для кроку від 5,0 до 7,62 мм
  • Технології підключення з гвинтовим і пружинним з’єднанням
  • Монтаж за допомогою технологій паяння хвилею припою та оплавлення припою в наскрізних отворах
  • Різні напрямки підключення та активації, а також багаторівневі виконання
  • Варіанти зі з’єднанням TWIN, вбудованою можливістю контролю та відповідністю вимогам для використання у вибухонебезпечних зонах
  • Клеми відповідної форми з гвинтовим і пружинним з’єднанням

Клеми для друкованої плати з лінійки продукції L

Основні характеристики

  • Для кроку від 6,35 до 12,7 мм
  • Технології підключення з гвинтовим і пружинним з’єднанням
  • Монтаж за технологією оплавлення припою в наскрізних отворах
  • Різні напрямки підключення та активації
  • Варіанти з вбудованою можливістю контролю
  • Клеми відповідної форми з гвинтовим і пружинним з’єднанням

Клеми для друкованої плати з лінійки продукції XL

Основні характеристики

  • Для кроку від 10,15 до 15 мм
  • Технології підключення з гвинтовим і пружинним з’єднанням
  • Монтаж за технологією оплавлення припою в наскрізних отворах
  • Різні напрямки підключення та активації
  • Варіанти з вбудованою можливістю контролю
  • Клеми відповідної форми з гвинтовим і пружинним з’єднанням

Клеми для друкованої плати з лінійки продукції XXL

Основні характеристики

  • Для кроку від 17,5 до 20 мм
  • Технологія з’єднання з гвинтовим з’єднанням
  • Монтаж за технологією оплавлення припою в наскрізних отворах
  • Варіанти з вбудованою можливістю контролю

Клеми для друкованих плат у дизайні TWIN для Industrie 4.0

Клеми для друкованих плат відповідної форми з дизайном TWIN мають ідентичні розміри та виводи і підходять для гнучких вимог конструкцій пристроїв Industrie 4.0. Гвинтове або пружинне з’єднання: клеми забезпечуються правильною технологією з’єднання для компонування пристроїв у Інтернеті речей.

Клеми для друкованих плат серії SPTAF 1 з малою конструкційною висотою

Мала конструкційна висота клем для друкованої плати SPTAF 1 ідеально підходить для технологій для будівель і пласких модулів. Отвір для кабельного з’єднання із нахилом 45° і різні варіанти натискних елементів забезпечують швидкий і простий монтаж. Завдяки технології Push-in жорсткі та гнучкі провідники до AWG 16 можна зручно й надійно з’єднувати з друкованою платою.

Електронна брошура
Огляд усього асортименту

Відкрийте для себе різноманітність асортименту продукції COMBICON на більш ніж 500 сторінках електронного каталогу продукції. Таким чином, ви завжди знайдете правильну технологію з'єднання для передачі сигналів і даних для вашої сфери застосування.

Відкрити електронний каталог
Різноманітні клеми та з’єднувачі для друкованих плат, а також сильнострумові прохідні клеми

Ідеальна відповідність до численних застосувань Клеми для друкованої плати пропонують широкий спектр з’єднувальних рішень для багатьох сфер застосування. Зокрема й у таких:

Перетворювач частоти зі з’єднувальною технологією для друкованих плат
Контролер зі з’єднувальною технологією для друкованих плат
Електричне живлення зі з’єднувальною технологією для друкованих плат
Перетворювач сигналів зі з’єднувальною технологією для друкованих плат
Пристрої сполучення шини зі з’єднувальною технологією для друкованих плат
Світлодіоди на друкованій платі
Димова й пожежна сигналізація
Прилад для обміну даними зі з’єднувальною технологією для друкованих плат
Контролер для автоматизації будівель
Інвертор для фотогальванічних систем зі з’єднувальною технологією для друкованих плат і з’єднувачами SUNCLIX
Дистанційний моніторинг за допомогою з’єднувальних технологій для друкованих плат
Домашня зарядна станція зі з’єднувальною технологією для друкованих плат
Витратомір зі з’єднувальною технологією для друкованих плат

Технології з’єднання

Асортимент продукції пропонує різноманітні варіанти підключення. Від перевіреного часом гвинтового з’єднання та технології швидкого підключення IDC до інноваційної технології Push-in. До ваших послуг ці основні способи з'єднання.

Гвинтове з’єднання з натяжною гільзою
Приклад зображення важільного з’єднання Push-in
Приклад зображення ножового з’єднання IDC
Гвинтове з’єднання з натяжною гільзою

Гвинтове з’єднання не потребує обслуговування, а завдяки багатопроводовому підключенню забезпечує високий рівень гнучкості та стійкості до навантажень. Підключення зі скобою особливо добре підходять для напівпромислових систем у сфері автоматизації будівель, технології безпеки чи телекомунікації. Підключення з натяжною гільзою — ідеальний спосіб з’єднання промислових систем із високими вимогами до надійності контактів. Для вузьких фронтальних панелей і висувних модулів під друковані плати найкраще підійдуть фронтальні гвинтові з’єднання.

Докладніше про гвинтове з’єднання
Приклад зображення важільного з’єднання Push-in

У групі пружинних з’єднань компанія Phoenix Contact пропонує технології з’єднання із пружинним з’єднанням Push-in, важільним з’єднанням Push-in, пружинним з’єднанням, пружинним з’єднанням SUNXCLIX або з’єднанням T-LOX із колінчастим важелем. Цей спосіб з’єднання заощаджує час встановлення завдяки простоті експлуатації. Крім того, з’єднання стійкі до вібрацій завдяки пружинним контактним елементам.

Більше про пружинні з'єднання
Приклад зображення ножового з’єднання IDC

Ножове з’єднання IDC — це дуже швидка технологія підключення без попередньої підготовки провідників. У цьому способі з'єднання гострий металевий елемент розрізає ізоляцію, забезпечуючи надійне з’єднання з провідником.

Докладніше про ножове з’єднання

Види монтажу

Клеми для друкованої плати або можуть встановлюватися на друковану плату різними способами. До них належать паяння хвилею припою, технологія оплавлення припою в наскрізних отворах та технологія монтажу на поверхні. Завдяки цьому ви зможете якнайкраще комплектувати друковані плати та обробляти їх відповідно до вимог технологічного процесу.

Приклад зображення процесу паяння хвилею припою
Приклад зображення технології монтажу на поверхні
Приклад зображення паяння оплавленням через наскрізний отвір (Through-Hole-Reflow)
Приклад зображення процесу паяння хвилею припою

Паяння хвилею припою — класичний метод паяння для виготовлення електронних вузлів, які комплектуються переважно монтажними елементами, що з’єднані проводами. Характерною ознакою такого типу є контакт для пайки, що проходить через друковану плату та запайка на нижньому боці друкованої плати.

Огляд всіх процесів монтажу та паяння
Приклад зображення технології монтажу на поверхні

Технологія SMT (Surface Mount Technology) призначена для монтажу елементів на поверхню плати. Елементи фіксують на поверхні друкованої плати за допомогою паяльної пасти та припаюють методом оплавлення. Для цього необхідні спеціальні конструктивні елементи з відповідними поверхневими контактами.

Огляд всіх процесів монтажу та паяння
Приклад зображення паяння оплавленням через наскрізний отвір (Through-Hole-Reflow)

Технологія паяння оплавленням через наскрізний отвір (THR) дає змогу інтегрувати з’єднані проводами монтажні елементи з термостійкого матеріалу в процес оплавлення технології монтажу на поверхні. Для цього контакти вставляються в наскрізні отвори, заповнені паяльною пастою, а потім припаюються оплавленням.

Огляд всіх процесів монтажу та паяння