UNIFOX-CE VDE - Combination pliers
1212203

Combination pliers, angled design, with opening spring and locking device, cross-notched grip area, integrated M8 - M10 ring wrench, VDE 1000 V AC/1500 V DC tested

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

Ergonomic handle design to eliminate fatigue when working
Excellent transformation ratios for excellent gripping and cutting performance
Noticeably less force required on the part of the user
Special tool steel for permanent use
Notched gripping surface and sharp cutting edge
Ergonomically shaped two-component handles for fatigue-free and non-slip use
VDE tested