SZS 0,5X3,0 VDE - Screwdriver
1207404

Screwdriver, slot-headed, VDE insulated, size: 0.5 x 3.0 x 100 mm, 2-component grip, with non-slip grip

Detalii despre produs









Avantajele dumneavoastră

For working on or in the vicinity of live parts up to 1000 V AC or 1500 V DC
The tools feature ergonomic two-component safety handles
Large contact surface of blades inside screw head
Individually tested safety screwdrivers according to DIN EN 60900 (VDE 0682-201)