With a WIN slave, the state of a PSD signal tower can be transmitted wirelessly to a WIN master connected to a PC via USB cable, displayed and analyzed in the WIN software, and stored in a database.
PSD-S WIN SL
-
Wireless elements
2700681
Slave for creating or extending the WIN signal tower wireless system, 24 V AC/DC, black
Pentru operarea acestui produs, sunt necesare și alte produse.
Accesorii necesare
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Repeater for increasing the range integrated in each wireless element
Existing signal towers can be extended without additional wiring
Can be operated parallel to other wireless applications
Simultaneous detection of up to 50 wireless elements
Error messages can be sent via e-mail
Range of a wireless element with a free line of sight of up to 300 m