WML 8 (38X13)R YE
-
Wire-wrap label
1849842
Wire-wrap label, Roll, unmarked, cable diameter range: 4 ... 8.1 mm, mounting type: adhesive, cable diameter: ≤ 8.1 mm, Number of individual labels: 2000, text field height: 12.7 mm, text field width: 38.1 mm
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
For indoor and outdoor applications: high resistance to dirt and abrasion due to the protective laminate
Firmly defined positioning of labels thanks to the adhesive system
Broad diameter range with many different applications inside and outside the control cabinet
The wrap-around labels do not create any additional volume, so the cable can also be pulled through cable ducts, for example
Quick and easy handling
For cylindrical objects, single wires, and cables