7IN SID71 - Web panel
1564703

Is being prepared to meet the requirements of the CRA

IP66 Touch panel with 7.0-inch widescreen (16:9) VGA, PCAP display, Software: Qt Browser

Descărcare gratuită disponibilă. Descărcări

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

Easy startup – just enter the IP and URL
Flexible, thanks to open web standard and free choice of web server and visualization software
No security updates are required for JAVA or Flash plug-ins thanks to HTML5
Ideal for use with PLCnext Engineer or CODESYS
Embedded Linux operating system
Visualization of self-programmed JavaScript applications possible