12IN SID121 - Web panel
1562358

Is being prepared to meet the requirements of the CRA

Web panel, 30.7 cm / 12.1"-TFT display (projective-capacitive (PCAP)), 1280 x 800 pixel(s) (WXGA), 16.7 million colors, Arm® Cortex®-A53, 1.6 GHz, 2x USB 2.0, 1x USB 3.0, Typ C, 1x COM (RS-232/422/485), 1 x Ethernet (10/100/1000 Mbps), RJ45, Yocto/Linux®, QT browser, without bus system; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Descărcare gratuită disponibilă. Descărcări

Detalii despre produs








Produse compatibile