PS-UKK 5 - Test plug
3000625

Test plug, number of positions: 10, color: red

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

The test plug reliably makes contact in the bridge shaft and in all test sockets with a 2.3 mm or 4 mm diameter
Individual test adapters can be combined using the modular PS-...2,3MM test plug.