PS-7,5/2,3MM RD - Test plug
3038749

Test plug, number of positions: 1, color: red

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

The test plug reliably makes contact in the bridge shaft and in all test sockets with a 2.3 mm or 4 mm diameter
Individual test adapters can be combined using the modular PS-...2,3MM test plug.
The test plugs are inserted in the function shaft of the terminal blocks from the CLIPLINE complete system or in the test pick-offs provided
Housing for test plugs, any combination