E S6 A 100X100X80 - Empty enclosure
0899000

Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver-colored, 100 mm x 100 mm x 80 mm, type of locking: Screw-on cover, scope of supply - ATD: Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Fixing angle with mounting screws

Detalii despre produs








Produse compatibile

Avantajele dumneavoastră

Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
Reduced assembly and approval effort thanks to ready-equipped terminal boxes
Flange plates possible on four sides of the housing, including seal protection
Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications