UCT-PMP (90X38) VT - Insert label
0803132

Detalii despre produs








Avantajele dumneavoastră

The UCT-PMP (90x38) system marking label is easy to mount and, if necessary, remove
The wide temperature range means that the labels can be used in control cabinets as well as the field
The sheets provide space for including function texts
The markers, which are supplied in uniform sheets, can be marked quickly and easily using the BLUEMARK ID..., BLUEMARK CLED, TOPMARK LASER, or TOPMARK NEO
 
The format automatically ensures printing with a high degree of positioning accuracy
Marking service: Phoenix Contact can custom-mark all labels according to your requirements