AXC F XT PMP 1000V AC - Function module
1510810

Is being prepared to meet the requirements of the CRA

PLCnext Control Extension, Function module, Left alignment, Protective function, Measurement of the grid parameters, Event logging; Connection to the controller via the PMP app (download from the PLCnext Store); BO0 ... BO4: 5;, Input voltage range: 380 V AC...998 V AC (50/60 Hz, nominal voltage); degree of protection: IP20; Supported controller: AXC F 2152, AXC F 3152, AXC F 2000 EA; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare
Descărcare gratuită disponibilă. Descărcări

Detalii despre produs









Produse compatibile




Avantajele dumneavoastră

Simple integration of application-specific measuring technology
Quick and easy configuration via the DIGICOM software
Modular I/O system for simple installation and expansion
Large functional scope with protection and measurement functions in a compact design