K-3E-M23 M9/2,0-A00/M23 F8 - Connector in molded plastic on both sides
1624773

Connector in molded plastic on both sides, series: KSF, M23-Socket, Straight, plastic molded, number of positions: 3+PE, type of locking: Screw locking mechanism, on M23-Pin, Straight, plastic molded, number of positions: 3+PE, cable length: 2 m, shielded: yes, color of outer sheath: gray RAL 7001, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied