WMS 6,4 (30X10)R YE CUS - Shrink sleeve
0800768

Shrink sleeve, Roll, yellow, cable diameter range: 2.1 ... 6.4 mm: user-defined, perforated, mounting type: slide-on, text field height: 10 mm, text field width: 30 mm

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)