WMS 25,4 (60X40)R CUS
-
Shrink sleeve
0800743
Shrink sleeve, Roll, white, cable diameter range: 8.5 ... 25.4 mm: user-defined, perforated, mounting type: slide-on, text field height: 40 mm, text field width: 60 mm
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)