PSH 3- 6 - Shield connection clamp
3040591

Shield connection clamp, nom. voltage: 300 V, color: black

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

Connected shielded cable is fixed using a cable binder
The connecting cable for the shielding is connected via the plug and then makes direct contact with the terminal block when inserted
For connecting shielded cables
Snapped into strain relief once the plug has been wired