SOL-ES-SR100-D1 - Sensor
1927015

Hukx pyranometer for measuring the irradiation intensity in W/m2 with a 180° aperture opening. The measured value is provided via Modbus/RTU (RS-485). Corresponds to accuracy class B (“First Class”) in accordance with ISO 9060.

Detalii despre produs








Avantajele dumneavoastră

Corresponds to IEC 61724-1, Class B
Includes ISO 9060 testing certificates for Secondary Standard classification
Efficient calibration and maintenance organization