WP-FS IP68 PG7 - Flat gasket
3241166

Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 11.5 mm

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

The Perbunan flat sealing rings are used to seal protective hose screw connections on uneven surfaces.
Up to IP68 protection is achieved.