WP-FS IP68 PG29 - Flat gasket
3241171

Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 35 mm

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

The Perbunan flat sealing rings are used to seal protective hose screw connections on uneven surfaces.
Up to IP68 protection is achieved.