WP-FS HF IP68 PG29 - Flat gasket
3241185

Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 35 mm

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

The Centellen flat sealing rings are used to seal protective hose screw connections on uneven surfaces
IP68 degree of protection
Resistant to oil, seal against dust and water, UV resistant, halogen-free, high mechanical stability