SF-SL 1,0X5,5-125 S-VDE - Screwdriver
1212589

Actuation tool, for ST terminal blocks, VDE insulated, with slimmer insulation integrated in the blade, also suitable for use as a bladed screwdriver, size: 1.0 x 5.5 x 125 mm, 2-component grip, with non-slip grip

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

In addition to standard applications, SF‑SL ... screwdrivers are particularly suitable for modular terminal block assembly
Because the insulation runs into the shaft, there is no protruding edge
VDE-tested, for maximum safety