Locking clip mounted on straight M12 connector (not supplied as standard)
Locking clip mounted on angled M12 connector (not supplied as standard)
Locking clip mounted on straight M12 connector (not supplied as standard)
Locking clip mounted on angled M12 connector (not supplied as standard)
Locking clip - SAC-M12-EXCLIP-M
1558988
Locking clip for the pin side of sensor/actuator cables with M12 connector and M12 connectors for assembly, for knurl diameter: 15 mm or for Allen key with a wrench size of 14 mm, prevents the disconnection of plug-in connections without tools
Detalii despre produs
Product type
Safety locking
Color
black
Material
TPE-U
Flammability rating according to UL 94
HB
Ambient conditions
Ambient temperature (operation)
-40 °C ... 65 °C (Locking clip)
-40 °C ... 65 °C (for installation)
Ambient temperature (storage/transport)
-40 °C ... 105 °C
Număr articol
1558988
Unitate de ambalare
10 Bucată
Cantitate minimă pentru comandă
10 Bucată
Cod produs
BF1ZVX
GTIN
4046356299152
Greutate pe bucată (inclusiv ambalajul)
2,23 g
Greutate pe bucată (fără ambalaj)
1,79 g
Cod tarifar vamal
39269097
Țara de origine
CN
ECLASS
ECLASS-9.0
27440192
ECLASS-10.0.1
27440192
ECLASS-11.0
27440192
ETIM
ETIM 8.0
EC002943
UNSPSC
UNSPSC 21.0
39121400
China RoHS
Environmentally friendly use period: unlimited = EFUP-e