EV-T2M3SO-CAP-REMOVER - Removal tool
1286836

CHARX connect modular, Type 2, Removal tool, Gen 2, Accessories, for removing the protective cap for strain relief and touch protection, which is mounted on the back of the infrastructure charging sockets, This tool is only required if the protective cap for strain relief needs to be loosened. For example, if a previously installed cable set needs to be replaced.

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

Complete product range
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001