ST-REL3-KG 24/21/SO46
-
Relay connectors
2826091
Plug-in relay interface for protection against interference on the control side, with soldered-in miniature switching relay, contacts (AgNi): medium to large loads, 1 changeover contact, input voltage 24 V AC/DC
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Use of AC output cards, resulting in residual AC currents
Resistant to interference currents
Applications with long control lines
High relay release voltage