Informații relevante
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
Industrial AI
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
VLC-RTM-P - License
VLC-RTM-P
-
License
5603720
VLC Runtime with parallel port key
Detalii despre produs
Expand all
Collapse all
Date tehnice
Product properties
Product type
Programming
System properties
Intended use for the software
Engineering software for VLC controllers
Functionality
Basic functions
Programming with flowchart and RLL editors
Relay Ladder Logic Programming, IEC-61131-3-based, flow chart enhanced
Boolean and bit operations
Mathematical functions
String functions
Berkeley sockets via TCP/IP in realtime.
Integrated motion
Communication via OPC server, DDE server and Ethernet peer-to-peer
Broad I/O driver support
HMI features and options
System requirements
Operating equipment
Keyboard, mouse
Operating system
Windows® 2000 Pro
Windows® XP Pro
Processor
min. Pentium 4/Celeron 1 GHz
Hard disk memory
min. 100 Mbyte (For complete installation)
Main memory (RAM)
500 Mbyte
Interfaces
Parallel interface or USB port for license key
Languages supported
English
Optical drive
CD-ROM
Screen resolution
800 x 600 (1024 x 768)
Date comerciale
Număr articol
5603720
Unitate de ambalare
1 Bucată
Cantitate minimă pentru comandă
1 Bucată
Cod produs
DRACBC
GTIN
4017918992330
Greutate pe bucată (inclusiv ambalajul)
453 g
Greutate pe bucată (fără ambalaj)
453 g
Cod tarifar vamal
85234910
Țara de origine
US
Clasificări
ECLASS
ECLASS-13.0
27242501
ETIM
ETIM 9.0
EC000809
UNSPSC
UNSPSC 21.0
43233600