FFKDS/V2-5.08-25P-XT723A
-
PCB terminal block
1658402
Printed circuit board terminal, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Operation and conductor connection from one direction enable integration into front of device
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined
Vertical connection enables multi-row arrangement on the PCB