FAME-WP 10+1
-
Power plug
1029982
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 12, Rated cross section: 6 mm2, color: gray
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 12, Rated cross section: 6 mm2, color: gray