ICC25-TP1,5/5L3,5-7035 TP0V-A2
-
PCB terminal block
1820905
Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: ICC..-TP1,5/..L3,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side
Detalii despre produs
Product type | Printed circuit board terminal |
Product family | ICC..-TP1,5/..L3,5 |
Product line | COMBICON Terminals S |
Number of positions | 5 |
Pitch | 3.5 mm |
Number of connections | 5 |
Number of rows | 1 |
Number of potentials | 5 |
Pin layout | Linear pinning |
Solder pins per potential | 1 |
Properties | |
Nominal current IN | 8 A |
Nominal voltage UN | 150 V |
Rated voltage (III/3) | 63 V |
Rated surge voltage (III/3) | 2.5 kV |
Rated voltage (III/2) | 150 V |
Rated surge voltage (III/2) | 2.5 kV |
Rated voltage (II/2) | 250 V |
Rated surge voltage (II/2) | 2.5 kV |
Connection technology | |
Nominal cross section | 1.5 mm² |
Interlock | |
Locking type | without |
Conductor connection | |
Connection method | Push-in spring connection |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
Stripping length | 10 mm |
Mounting type | Wave soldering |
Pin layout | Linear pinning |
Processing notes | |
Process | Wave soldering |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | Tin-plated |
Metal surface terminal point (top layer) | Tin (Sn) |
Metal surface terminal point (middle layer) | Nickel (1.3 - 3 µm Ni) |
Metal surface contact area (top layer) | Tin (Sn) |
Metal surface contact area (middle layer) | Nickel (1.3 - 3 µm Ni) |
Metal surface soldering area (top layer) | Tin (Sn) |
Metal surface soldering area (middle layer) | Nickel (Ni) |
Material data - housing | |
Color (Housing) | light gray (7035) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Material data – actuating element | |
Color (Actuating element) | orange (2003) |
Insulating material | PBT GF |
Insulating material group | IIIa |
CTI according to IEC 60112 | 275 |
Flammability rating according to UL 94 | V0 |
Recommendation | Further information and detailed dimensions are available in the download area. |
General | We recommend using a soldering frame. |
Pitch | 3.5 mm |
Width [w] | 25 mm |
Height [h] | 22.4 mm |
Length [l] | 21.03 mm |
Pin dimensions | 0.6 x 0.8 mm |
PCB design | |
Hole diameter | 1.2 mm |
Test for conductor damage and slackening | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Repeated connection and disconnection | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60999-1:1999-11 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
1.5 mm² / solid / > 40 N | |
1.5 mm² / flexible / > 40 N |
Temperature-rise test | |
Specification | IEC 60947-7-4:2019-01 |
Requirement temperature-rise test | The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature. |
Short-time withstand current | |
Specification | IEC 60947-7-4:2019-01 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | > 5 MΩ |
Temperature cycles | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Air clearances and creepage distances | | |
Specification | IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 63 V |
Rated surge voltage (III/3) | 2.5 kV |
minimum clearance value - non-homogenous field (III/3) | 1.5 mm |
minimum creepage distance (III/3) | 1.6 mm |
Rated insulation voltage (III/2) | 150 V |
Rated surge voltage (III/2) | 2.5 kV |
minimum clearance value - non-homogenous field (III/2) | 1.5 mm |
minimum creepage distance (III/2) | 0.8 mm |
Rated insulation voltage (II/2) | 250 V |
Rated surge voltage (II/2) | 2.5 kV |
minimum clearance value - non-homogenous field (II/2) | 1.5 mm |
minimum creepage distance (II/2) | 1.25 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 20 m/s² (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-10:2013-04 |
Temperature | 850 °C |
Time of exposure | 5 s |
Aging | |
Specification | IEC 60947-7-4:2019-01 |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Număr articol | 1820905 |
Unitate de ambalare | 50 Bucată |
Cantitate minimă pentru comandă | 250 Bucată |
Cod produs | ACHAFA |
GTIN | 4067923462830 |
Greutate pe bucată (fără ambalaj) | 5,11 g |
Cod tarifar vamal | 85369010 |
Țara de origine | PL |
ECLASS
ECLASS-13.0 | 27460101 |
ECLASS-15.0 | 27460101 |
ETIM
ETIM 9.0 | EC002643 |
EU RoHS | |
Îndeplineşte cerinţele conform directivei RoHS | Da (Nicio reglementare privind excepţiile) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Nu există substanțe periculoase peste valorile limită
|
EU REACH SVHC | |
Trimitere la substanţa candidată REACH (nr. CAS) | Nicio substanţă cu un procentaj masic mai mare de 0,1 % |
Produse compatibile
Avantajele dumneavoastră
Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
Push-in technology for quick and easy wiring
Fixed wiring and a reduced number of individual parts
Choice between different pitches
Intuitive operation due to color-coded actuating push button