SACC-DSI-M12MS-17CON-M16 SHX - Device connector rear mounting
1239755

Device connector rear mounting, 17-position, Pin, straight, M12, coding: A, Rear mounting, M16 x 1.5, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times
For high transmission reliability: optional shield connection to the housing by means of shield contact