PRC FT25-45/90-HSG
-
Device connector front mounting
1065796
Device connector front mounting, Range of articles: PRC 35, color: black, rated voltage: 690 V AC, Connector housing without contact insert. Please order the appropriate contact inserts according to the accessories list
Pentru operarea acestui produs, sunt necesare și alte produse.
Accesorii necesare
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Versatile interfaces with straight and angled connector housings
Universal accommodation of existing connector heads with screw connection technology
Modular system for optimized storage
Locking mechanism can be unlocked manually or using a tool
Ideal for indoor and outdoor use due to weatherproof materials