WP 4185-WHPS - Web panel
1148690

Web panel, 47 cm / 18.5"-TFT display (projective-capacitive (PCAP)), 1366 x 768 pixel(s) (HD), 16.7 million colors, Arm® Cortex®-A53, 4x 1.2 GHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Yocto/Linux®, Chromium Browser, without bus system

Detalii despre produs








Produse compatibile

Avantajele dumneavoastră

Easy startup – just enter the IP and URL
Flexible, thanks to open web standard and free choice of web server and visualization software
No security updates are required for JAVA or Flash plug-ins thanks to HTML5
Ideal for use with PLCnext Engineer or CODESYS
Embedded Linux operating system
Visualization of self-programmed JavaScript applications possible
Secure communication, thanks to SSL-encrypted data transmission