WP 10T
-
Web panel
2700934
Web panel; 26.4 cm / 10.4"-TFT display (analog resistive (polyester)); 800 x 600 pixel(s) (SVGA); 65536 colors; Processor: Arm9™, 200 MHz; Interfaces: 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45; Operating system: Windows® CE 5.0; Software: MicroBrowser; without bus system
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Energy efficient due to LED backlighting
Easy device replacement - the visualization project is saved on the PLC (web server)
Micro browser (WebVisit client) integrated as standard in all devices
Display available in sizes from 8.9 cm (3.5") to 38.1 cm (15")
Short startup time
Easy installation, low installation depth, and compact design