TP 5170T
-
Touch panel
2700623
Touch panel, 43.2 cm / 17"-TFT display (Resistive industrial touch screen), 1280 x 1024 pixel(s) (SXGA), 65536 colors, Intel® Atom™ N270 1.6 GHz, COM 1 (RS-232), 1x VGA, 4x USB, 2x CompactFlash®, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, without bus system.
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Visu+ RT and AX OPC server integrated as standard in all devices