TP 5170C - Touch panel
2701721

Touch panel, 43.2 cm / 17"-TFT display (Resistive industrial touch screen), 1280 x 1024 pixel(s) (SXGA), 65536 colors, Intel® Celeron® M ULV 423 1.01 GHz, COM 1 (RS-232), 1x VGA, 4x USB, 2x CompactFlash®, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, without bus system.

Detalii despre produs







Produse compatibile


Avantajele dumneavoastră

Visu+ RT and AX OPC server integrated as standard in all devices