TP 5150C
-
Touch panel
2701720
Touch panel, 38.1 cm / 15"-TFT display (Resistive industrial touch screen), 1024 x 768 pixel(s) (XGA), 65536 colors, Intel® Celeron® M ULV 423 1.01 GHz, COM 1 (RS-232), 1x VGA, 4x USB, 2x CompactFlash®, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, without bus system.
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Visu+ RT and AX OPC server integrated as standard in all devices